IESNA:LM-63-2002
[TEST]P954446
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29729
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3256.9 3557.2 3883.9 4230.9 4531.2 4782.8 4973.6 5085.2 5103.5 5048.7
4991.8 4987.8 5022.3 5097.4 5273.9 5714.2 6808 8449.6 9912.7 11036.8
11901.3 12717 13453.6 14145.6 14610.3 13940.6 11284.4 7893.6 5458.6 3670.8
1548.3 491.1 233.4 101.5 32.5 0 0
3256.9 3563.3 3908.3 4243.1 4545.4 4797 5000 5111.6 5127.8 5079.1
5016.2 5014.2 5040.5 5117.7 5298.3 5643.2 6584.8 8185.8 9817.3 10982.1
11881 12786 13478 14155.7 14657 14224.7 11765.3 8400.9 5720.3 3806.8
1647.7 533.7 271.9 119.7 42.6 0 0
3256.9 3559.2 3894 4216.7 4504.8 4744.3 4928.9 5044.6 5056.8 5014.2
4967.5 4959.4 4987.8 5064.9 5237.4 5560 6325 7767.8 9391.2 10653.3
11586.8 12568.9 13500.3 14354.6 15077 15284 13628.1 10604.6 7155 4646.9
2151 848.2 476.9 263.8 121.8 40.6 0
3256.9 3534.9 3845.3 4153.8 4413.5 4634.7 4811.2 4902.6 4933 4914.7
4880.2 4876.2 4900.5 4937.1 5038.5 5243.5 5592.5 6396.1 7767.8 9342.5
10742.6 12043.3 13370.4 14620.4 15815.6 16749.1 17380.1 17430.9 16339.2 12962.6
7284.8 2607.5 1047.1 560.1 257.7 58.8 0
3256.9 3494.3 3768.2 4050.3 4295.8 4504.8 4671.2 4782.8 4833.6 4845.7
4843.7 4855.9 4890.4 4922.9 4987.8 5135.9 5395.7 5787.3 6519.8 7757.7
9374.9 11101.8 12838.8 14646.8 16138.3 17546.5 18928.4 20472.7 21676 20791.2
16448.7 9060.4 3565.3 1595 673.7 69 0
3256.9 3472 3713.4 3957 4180.2 4385.1 4551.5 4681.4 4752.4 4803.1
4839.7 4898.5 4987.8 5058.8 5125.8 5231.3 5456.5 5817.7 6369.7 7045.4
8041.7 9346.5 10831.9 12426.9 14072.5 15896.8 17934.1 20326.6 23622 25580.2
23402.8 17591.2 9567.7 3413.1 848.2 48.7 0
3256.9 3459.8 3697.2 3942.7 4159.9 4364.8 4541.4 4669.2 4746.3 4795
4845.7 4904.6 4989.8 5064.9 5144 5261.7 5480.9 5836 6392 7108.3
8064.1 9342.5 10793.3 12355.8 14034 15878.5 17960.5 20478.7 23617.9 25462.5
23084.2 17254.3 9521 3482.1 838.1 54.8 0
3256.9 3419.2 3614 3827.1 4032 4230.9 4409.5 4559.6 4667.2 4750.4
4837.6 4943.1 5058.8 5156.2 5251.6 5387.5 5606.7 5945.6 6448.8 7134.7
8007.2 9074.6 10355 11830.3 13498.3 15375.3 17424.8 19638.7 22357.8 24435.7
21594.8 13486.1 6118.1 2082 495.1 42.6 0
3256.9 3392.8 3538.9 3707.4 3890 4074.6 4257.3 4417.6 4563.7 4691.5
4825.5 4953.3 5075 5182.6 5304.3 5480.9 5734.5 6126.2 6714.6 7518.2
8581.5 9849.8 11320.9 12928.1 14563.6 16284.4 18051.8 19928.8 21795.7 22424.8
19924.8 13354.2 5744.7 1722.8 694 192.8 0
3256.9 3346.2 3451.7 3573.4 3725.6 3892 4054.4 4222.8 4377 4533.2
4691.5 4835.6 4957.3 5087.2 5225.2 5389.6 5645.3 6055.1 6688.3 7611.6
8812.8 10198.8 11682.1 13185.8 14683.3 16187 17735.3 19218.6 19894.3 18605.8
14650.9 7349.8 1984.6 752.8 409.9 113.6 0
3256.9 3297.5 3350.2 3435.4 3549.1 3672.9 3821 3965.1 4121.3 4267.4
4437.9 4602.2 4764.6 4935 5111.6 5322.6 5612.8 6063.3 6741 7753.6
9082.7 10659.4 12181.3 13492.2 14626.5 15700 16572.5 16779.5 15724.3 12846.9
8015.4 2930.2 588.5 180.6 62.9 22.3 0
3256.9 3273.1 3295.4 3360.4 3453.7 3557.2 3681 3808.8 3946.8 4094.9
4253.2 4415.6 4594.1 4776.8 4979.7 5223.2 5541.8 6010.5 6668 7568.9
8776.3 10176.5 11461 12260.5 12627.7 12694.7 12422.8 11562.4 9985.7 7656.2
4506.9 1534.1 349 99.4 28.4 12.2 0
3256.9 3240.6 3242.7 3277.2 3340.1 3417.2 3510.5 3610 3709.4 3802.7
3906.2 4001.6 4113.2 4220.7 4338.4 4480.5 4689.5 5018.2 5537.7 6294.6
7266.6 8252.8 8932.6 9027.9 8484.1 7473.6 6028.8 4232.9 2412.7 1103.9
472.8 178.6 67 26.4 12.2 2 0
3256.9 3183.8 3141.2 3116.9 3096.6 3060 2997.1 2897.7 2765.8 2609.6
2431 2242.3 2053.6 1885.1 1755.3 1659.9 1590.9 1564.5 1700.5 2015
2364 2650.1 2633.9 2171.3 1521.9 1014.6 702.1 489 326.7 202.9
127.8 81.2 40.6 16.2 4.1 0 0
3256.9 3131.1 3033.7 2911.9 2737.4 2520.3 2264.6 1978.5 1674.1 1375.8
1158.7 1045 1020.7 1030.8 1065.3 1095.8 1120.1 1122.2 1095.8 1041
980.1 919.2 854.3 783.3 689.9 574.3 448.5 322.6 241.5 176.5
113.6 67 26.4 10.1 4.1 0 0
3256.9 3084.4 2909.9 2676.5 2355.9 2004.9 1637.6 1312.9 1126.2 1063.3
1030.8 1002.4 980.1 957.8 945.6 937.5 927.3 905 856.3 785.3
714.3 643.3 574.3 495.1 416 347 296.3 251.6 198.9 136
69 34.5 16.2 6.1 0 0 0
3256.9 3037.7 2792.2 2418.8 2004.9 1584.8 1254 1128.2 1091.7 1061.3
1030.8 1000.4 970 939.5 894.9 844.1 785.3 716.3 641.2 568.2
499.2 438.3 389.6 351.1 314.5 280 243.5 192.8 131.9 89.3
58.8 32.5 14.2 6.1 0 0 0
3256.9 3009.3 2674.5 2238.2 1747.1 1333.2 1164.8 1130.3 1097.8 1063.3
1034.9 1000.4 963.9 919.2 862.4 791.4 714.3 635.1 551.9 470.8
403.8 361.2 330.8 302.4 271.9 241.5 207 164.4 129.9 103.5
75.1 48.7 16.2 2 0 0 0
3256.9 2968.7 2560.9 2043.4 1536.1 1235.8 1168.8 1136.4 1103.9 1069.4
1039 1006.5 967.9 915.2 844.1 769.1 677.8 586.4 487 416
369.3 340.9 318.6 294.2 267.9 235.4 194.8 160.3 133.9 105.5
77.1 48.7 14.2 0 0 0 0
3256.9 2964.7 2524.3 1968.3 1454.9 1223.6 1181 1146.5 1112 1079.5
1047.1 1010.5 972 915.2 846.2 754.9 651.4 547.9 462.7 397.7
357.1 330.8 306.4 280 249.6 211 168.4 140 113.6 87.3
58.8 32.5 8.1 0 0 0 0
3256.9 2964.7 2498 1927.7 1420.4 1223.6 1189.1 1154.6 1116.1 1079.5
1047.1 1012.6 974 923.3 858.4 769.1 659.5 549.9 456.6 387.6
347 322.6 298.3 269.9 235.4 186.7 144.1 119.7 97.4 73.1
46.7 18.3 2 0 0 0 0
3256.9 2974.8 2510.1 1933.8 1420.4 1223.6 1189.1 1154.6 1118.1 1083.6
1049.1 1014.6 978.1 929.4 864.4 765 655.4 541.8 448.5 381.5
345 320.6 294.2 267.9 231.3 174.5 136 113.6 89.3 64.9
40.6 14.2 0 0 0 0 0
